Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGF - Male adaptor nipples BSPP
Bill of material
EAGF-G3.4 DN19 726.6035.614
TYPE
Type
EAGF-G3.4 DN19
MATNR
Mat.-Nr.
726.6035.614
D2
Diameter
19.0 mm
D3
Diameter
15.0 mm
G
Thread
3/4 Inch
L1
Length
70.0 mm
L2
Length
31.0 mm
SW1
Width across flats
27 mm
KG
110 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices