Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGF - Male adaptor nipples BSPP
Bill of material
EAGF-G1.2 DN12 726.6035.412
TYPE
Type
EAGF-G1.2 DN12
MATNR
Mat.-Nr.
726.6035.412
D2
Diameter
13.0 mm
D3
Diameter
9.5 mm
G
Thread
1/2 Inch
L1
Length
60.5 mm
L2
Length
28.5 mm
SW1
Width across flats
22 mm
KG
70 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices