Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGF - Male adaptor nipples BSPP
Bill of material
EAGF-G3.8 DN10 726.6035.310
TYPE
Type
EAGF-G3.8 DN10
MATNR
Mat.-Nr.
726.6035.310
D2
Diameter
9.5 mm
D3
Diameter
7.0 mm
G
Thread
3/8 Inch
L1
Length
54.5 mm
L2
Length
24.5 mm
SW1
Width across flats
17 mm
KG
40 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices