Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGR - Male adaptor nipples with 60° taper
Bill of material
EAGR-G3.2 DN31 726.6005.830
TYPE
Type
EAGR-G3.2 DN31
MATNR
Mat.-Nr.
726.6005.830
D2
Diameter
32.0 mm
D3
Diameter
27.0 mm
G
Thread
1 1/2 Inch
L1
Length
100.0 mm
L2
Length
44.5 mm
SW1
Width across flats
50 mm
KG
474 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices