Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGR - Male adaptor nipples with 60° taper
Bill of material
EAGR-G5.8 DN16 726.6005.515
TYPE
Type
EAGR-G5.8 DN16
MATNR
Mat.-Nr.
726.6005.515
D2
Diameter
16.0 mm
D3
Diameter
12.0 mm
G
Thread
5/8 Inch
L1
Length
62.5 mm
L2
Length
28.5 mm
SW1
Width across flats
24 mm
KG
81 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices