Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGR - Male adaptor nipples with 60° taper
Bill of material
EAGR-G1.8 DN06 726.6005.106
TYPE
Type
EAGR-G1.8 DN06
MATNR
Mat.-Nr.
726.6005.106
D2
Diameter
6.5 mm
D3
Diameter
4.0 mm
G
Thread
1/8 Inch
L1
Length
46.0 mm
L2
Length
19.0 mm
SW1
Width across flats
12 mm
KG
14 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices