Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
EAGR - Male adaptor nipples with 60° taper
Bill of material
EAGR-G4.2 DN51 726.6005.042
TYPE
Type
EAGR-G4.2 DN51
MATNR
Mat.-Nr.
726.6005.042
D2
Diameter
50.5 mm
D3
Diameter
44.5 mm
G
Thread
2 Inch
L1
Length
121.0 mm
L2
Length
46.5 mm
SW1
Width across flats
60 mm
KG
676 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices