Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-KV-..L/S - Cross fittings
Bill of material
NC-KV-20S 718.4000.200.30
TYPE
Type
NC-KV-20S
MATNR
Mat.-Nr.
718.4000.200.30
SERIE
Serie
S
PN
Pressure nom.
200 bar
D1
Diameter
20 mm
M1
Thread
30x2.0
L1
Length
51.5 mm
L2
Length
26.5 mm
SW1
Width across flats
36 mm
SW2
Width across flats
27 mm
E
Diameter
16.0 mm
KG
Weight
857 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices