Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-KV-..L/S - Cross fittings
Bill of material
NC-KV-18L 718.4000.180.20
TYPE
Type
NC-KV-18L
MATNR
Mat.-Nr.
718.4000.180.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
18 mm
M1
Thread
26x1.5
L1
Length
40.5 mm
L2
Length
23.5 mm
SW1
Width across flats
32 mm
SW2
Width across flats
24 mm
E
Diameter
15.0 mm
KG
Weight
445 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices