Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-KV-..L/S - Cross fittings
Bill of material
NC-KV-16S 718.4000.160.30
TYPE
Type
NC-KV-16S
MATNR
Mat.-Nr.
718.4000.160.30
SERIE
Serie
S
PN
Pressure nom.
200 bar
D1
Diameter
16 mm
M1
Thread
24x1.5
L1
Length
46.0 mm
L2
Length
24.5 mm
SW1
Width across flats
30 mm
SW2
Width across flats
24 mm
E
Diameter
12.0 mm
KG
Weight
500 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices