Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-KV-..L/S - Cross fittings
Bill of material
NC-KV-10L 718.4000.100.20
TYPE
Type
NC-KV-10L
MATNR
Mat.-Nr.
718.4000.100.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
10 mm
M1
Thread
16x1.5
L1
Length
32.0 mm
L2
Length
15.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
14 mm
E
Diameter
8.0 mm
KG
Weight
158 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices