Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-TV-..L/S - T fittings
Bill of material
NC-TV-15L 718.3000.150.20
TYPE
Type
NC-TV-15L
MATNR
Mat.-Nr.
718.3000.150.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
15 mm
M1
Thread
22x1.5
L1
Length
39.0 mm
L2
Length
21.0 mm
SW1
Width across flats
27 mm
SW2
Width across flats
19 mm
E
Diameter
12.0 mm
KG
Weight
240 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices