Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-TV-..L/S - T fittings
Bill of material
NC-TV-08S 718.3000.080.30
TYPE
Type
NC-TV-08S
MATNR
Mat.-Nr.
718.3000.080.30
SERIE
Serie
S
PN
Pressure nom.
500 bar
D1
Diameter
8 mm
M1
Thread
16x1.5
L1
Length
33.0 mm
L2
Length
17.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
14 mm
E
Diameter
5.0 mm
KG
Weight
134 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices