Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LM/SM - Banjo elbow fittings, sealing with metal seal-edge ring
Bill of material
NC-ESWV-25SM 33x2,0 718.2853.550.30
TYPE
Type
NC-ESWV-25SM 33x2,0
MATNR
Mat.-Nr.
718.2853.550.30
SERIE
Serie
S
PN
Pressure nom.
100 bar
D1
Diameter
25 mm
M
Thread
33x2.0 mm
M1
Thread
36x2.0
D
Diameter
39.0 mm
L1
Length
58.5 mm
L2
Length
31.5 mm
L3
Length
60.0 mm
L4
Length
30.5 mm
L5
Length
18.0 mm
SW1
Width across flats
46 mm
SW2
Width across flats
41 mm
SW3
Width across flats
46 mm
E
Diameter
20.0 mm
KG
Weight
1030 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices