Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LM/SM - Banjo elbow fittings, sealing with metal seal-edge ring
Bill of material
NC-ESWV-10LM 14x1,5 718.2853.280.20
TYPE
Type
NC-ESWV-10LM 14x1,5
MATNR
Mat.-Nr.
718.2853.280.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
10 mm
M
Thread
14x1.5 mm
M1
Thread
16x1.5
D
Diameter
18.0 mm
L1
Length
32.5 mm
L2
Length
15.5 mm
L3
Length
30.0 mm
L4
Length
14.0 mm
L5
Length
12.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
19 mm
SW3
Width across flats
22 mm
E
Diameter
6.0 mm
KG
Weight
103 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices