Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LM/SM - Banjo elbow fittings, sealing with metal seal-edge ring
Bill of material
NC-ESWV-08LM 12x1,5 718.2853.240.20
TYPE
Type
NC-ESWV-08LM 12x1,5
MATNR
Mat.-Nr.
718.2853.240.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
8 mm
M
Thread
12x1.5 mm
M1
Thread
14x1.5
D
Diameter
18.0 mm
L1
Length
30.5 mm
L2
Length
14.5 mm
L3
Length
30.0 mm
L4
Length
14.0 mm
L5
Length
12.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
19 mm
SW3
Width across flats
22 mm
E
Diameter
6.0 mm
KG
Weight
90 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices