Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LM-WD/SM-WD - Banjo elbow fittings, sealing with restraining seal ring FKM
Bill of material
NC-ESWV-15LM 18x1,5 WD 718.2852.390.20
TYPE
Type
NC-ESWV-15LM 18x1,5 WD
MATNR
Mat.-Nr.
718.2852.390.20
SERIE
Serie
L
PN
Nenndruck
250 bar
D1
Diameter
15 mm
M
Thread
18x1.5 mm
M1
Thread
22x1.5
D
Diameter
24.0 mm
L1
Length
38.5 mm
L2
Length
21.5 mm
L3
Length
38.5 mm
L4
Length
18.5 mm
L5
Length
12.0 mm
SW1
Width across flats
27 mm
SW2
Width across flats
24 mm
SW3
Width across flats
27 mm
E
Diameter
9.0 mm
KG
Weight
209 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices