Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LM-WD/SM-WD - Banjo elbow fittings, sealing with restraining seal ring FKM
Bill of material
NC-ESWV-12LM 16x1,5 WD 718.2852.330.20
TYPE
Type
NC-ESWV-12LM 16x1,5 WD
MATNR
Mat.-Nr.
718.2852.330.20
SERIE
Serie
L
PN
Nenndruck
250 bar
D1
Diameter
12 mm
M
Thread
16x1.5 mm
M1
Thread
18x1.5
D
Diameter
22.0 mm
L1
Length
34.5 mm
L2
Length
18.0 mm
L3
Length
34.5 mm
L4
Length
16.5 mm
L5
Length
12.0 mm
SW1
Width across flats
22 mm
SW2
Width across flats
22 mm
SW3
Width across flats
27 mm
E
Diameter
7.5 mm
KG
Weight
158 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices