{exmar/nc_tube_fittings/nc_banjo_connection/nc_eswv_lm_wd_sm_wd.prj},{NB=NC-ESWV-10LM 14x1,5 WD 718.2852.280.20},{TYPE=NC-ESWV-10LM 14x1,5 WD},{MATNR=718.2852.280.20},{SERIE=L},{PN=250},{D1=10},{M=14x1.5},{M1=16x1.5},{D=19.0},{L1=32.5},{L2=15.5},{L3=30.0},{L4=14.0},{L5=12.0},{SW1=19},{SW2=19},{SW3=22},{E=6.0},{KG=103},{D2=20.5},{AD=17.90},{ID=12.90},{NDM=14},{P=1.5},{X=0.35}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.