Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LR-WD/SR-WD - Banjo elbow fittings, sealing with restraining seal ring FKM
Bill of material
NC-ESWV-15LR 1.2 WD 718.2851.534.20
TYPE
Type
NC-ESWV-15LR 1.2 WD
MATNR
Mat.-Nr.
718.2851.534.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
15 mm
G
Thread
1/2 mm
M1
Thread
22x1.5
D
Diameter
27.0 mm
L1
Length
38.5 mm
L2
Length
21.5 mm
L3
Length
44.0 mm
L4
Length
21.5 mm
L5
Length
14.0 mm
SW1
Width across flats
27 mm
SW2
Width across flats
27 mm
SW3
32 mm
E
Diameter
10.5 mm
KG
Weight
284 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices