Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LR-WD/SR-WD - Banjo elbow fittings, sealing with restraining seal ring FKM
Bill of material
NC-ESWV-10SR 3.8 WD 718.2851.280.30
TYPE
Type
NC-ESWV-10SR 3.8 WD
MATNR
Mat.-Nr.
718.2851.280.30
SERIE
Serie
S
PN
Pressure nom.
400 bar
D1
Diameter
10 mm
G
Thread
3/8 mm
M1
Thread
18x1.5
D
Diameter
22.0 mm
L1
Length
37.0 mm
L2
Length
18.5 mm
L3
Length
34.5 mm
L4
Length
16.5 mm
L5
Length
12.0 mm
SW1
Width across flats
22 mm
SW2
Width across flats
22 mm
SW3
27 mm
E
Diameter
7.5 mm
KG
Weight
170 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices