Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-ESWV-..LR/SR - Banjo elbow fittings, sealing with metal seal-edge ring
Bill of material
NC-ESWV-22LR 3.4 718.2850.768.20
TYPE
Type
NC-ESWV-22LR 3.4
MATNR
Mat.-Nr.
718.2850.768.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
G
Thread
3/4 mm
M1
Thread
30x2.0
D
Diameter
32.0 mm
L1
Length
47.0 mm
L2
Length
27.5 mm
L3
Length
49.0 mm
L4
Length
24.0 mm
L5
Length
16.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
32 mm
SW3
Width across flats
41 mm
E
Diameter
16.0 mm
KG
Weight
485 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices