Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WSV-..L/S - Bulkhead elbow fittings
Bill of material
NC-WSV-25S 718.2700.250.30 4
TYPE
Type
NC-WSV-25S
MATNR
Mat.-Nr.
718.2700.250.30
SERIE
Serie
S
PN
Pressure nom.
100 bar
D1
Diameter
25 mm
D2
Diameter
42 mm
M
Thread
36x2.0
M1
Thread
36x2.0
L1
Length
63.5 mm
L2
Length
58.5 mm
L3
Length
56.0 mm
L4
Length
35.0 mm
L5
Length
34.0 mm
L6MIN
L6 min.
4 mm
L6MAX
L6 max.
16 mm
SW1
Width across flats
46 mm
SW2
Width across flats
36 mm
SW3
Width across flats
46 mm
E
Diameter
20.0 mm
KG
Weight
1050 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices