Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WSV-..L/S - Bulkhead elbow fittings
Bill of material
NC-WSV-22L 718.2700.220.20 4
TYPE
Type
NC-WSV-22L
MATNR
Mat.-Nr.
718.2700.220.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
D2
Diameter
36 mm
M
Thread
30x2.0
M1
Thread
30x2.0
L1
Length
54.5 mm
L2
Length
47.5 mm
L3
Length
44.0 mm
L4
Length
27.5 mm
L5
Length
30.0 mm
L6MIN
L6 min.
4 mm
L6MAX
L6 max.
16 mm
SW1
Width across flats
36 mm
SW2
Width across flats
27 mm
SW3
Width across flats
41 mm
E
Diameter
19.0 mm
KG
Weight
490 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices