Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WSV-..L/S - Bulkhead elbow fittings
Bill of material
NC-WSV-18L 718.2700.180.20 3
TYPE
Type
NC-WSV-18L
MATNR
Mat.-Nr.
718.2700.180.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
18 mm
D2
Diameter
32 mm
M
Thread
26x1.5
M1
Thread
26x1.5
L1
Length
50.0 mm
L2
Length
41.0 mm
L3
Length
40.0 mm
L4
Length
23.5 mm
L5
Length
24.0 mm
L6MIN
L6 min.
3 mm
L6MAX
L6 max.
16 mm
SW1
Width across flats
32 mm
SW2
Width across flats
24 mm
SW3
Width across flats
36 mm
E
Diameter
15.0 mm
KG
Weight
380 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices