Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WSV-..L/S - Bulkhead elbow fittings
Bill of material
NC-WSV-14S 718.2700.140.30 3
TYPE
Type
NC-WSV-14S
MATNR
Mat.-Nr.
718.2700.140.30
SERIE
Serie
S
PN
Pressure nom.
300 bar
D1
Diameter
14 mm
D2
Diameter
27 mm
M
Thread
22x1.5
M1
Thread
22x1.5
L1
Length
53.0 mm
L2
Length
43.0 mm
L3
Length
38.0 mm
L4
Length
32.0 mm
L5
Length
23.0 mm
L6MIN
L6 min.
3 mm
L6MAX
L6 max.
16 mm
SW1
Width across flats
27 mm
SW2
Width across flats
19 mm
SW3
Width across flats
30 mm
E
Diameter
10.0 mm
KG
Weight
375 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices