Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WSV-..L/S - Bulkhead elbow fittings
Bill of material
NC-WSV-12L 718.2700.120.20 3
TYPE
Type
NC-WSV-12L
MATNR
Mat.-Nr.
718.2700.120.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
12 mm
D2
Diameter
24 mm
M
Thread
18x1.5
M1
Thread
18x1.5
L1
Length
46.0 mm
L2
Length
34.0 mm
L3
Length
32.0 mm
L4
Length
17.0 mm
L5
Length
20.0 mm
L6MIN
L6 min.
3 mm
L6MAX
L6 max.
16 mm
SW1
Width across flats
22 mm
SW2
Width across flats
17 mm
SW3
Width across flats
24 mm
E
Diameter
10.0 mm
KG
Weight
215 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices