Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WSV-..L/S - Bulkhead elbow fittings
Bill of material
NC-WSV-06S 718.2700.060.30 3
TYPE
Type
NC-WSV-06S
MATNR
Mat.-Nr.
718.2700.060.30
SERIE
Serie
S
PN
Pressure nom.
500 bar
D1
Diameter
6 mm
D2
Diameter
19 mm
M
Thread
14x1.5
M1
Thread
14x1.5
L1
Length
45.0 mm
L2
Length
32.0 mm
L3
Length
31.0 mm
L4
Length
29.0 mm
L5
Length
17.0 mm
L6MIN
L6 min.
3 mm
L6MAX
L6 max.
16 mm
SW1
Width across flats
17 mm
SW2
Width across flats
12 mm
SW3
Width across flats
19 mm
E
Diameter
4.0 mm
KG
Weight
117 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices