Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WV-..L/S - Elbow fittings
Bill of material
NC-WV-22L 718.2000.220.20
TYPE
Type
NC-WV-22L
MATNR
Mat.-Nr.
718.2000.220.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
M1
Thread
30x2.0
L1
Length
47.5 mm
L2
Length
27.5 mm
SW1
Width across flats
36 mm
SW2
Width across flats
27 mm
E
Diameter
19.0 mm
KG
Weight
320 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices