Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WV-..L/S - Elbow fittings
Bill of material
NC-WV-14S 718.2000.140.30
TYPE
Type
NC-WV-14S
MATNR
Mat.-Nr.
718.2000.140.30
SERIE
Serie
S
PN
Pressure nom.
300 bar
D1
Diameter
14 mm
M1
Thread
22x1.5
L1
Length
43.0 mm
L2
Length
22.0 mm
SW1
Width across flats
27 mm
SW2
Width across flats
19 mm
E
Diameter
10.0 mm
KG
Weight
210 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices