Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-WV-..L/S - Elbow fittings
Bill of material
NC-WV-10S 718.2000.100.30
TYPE
Type
NC-WV-10S
MATNR
Mat.-Nr.
718.2000.100.30
SERIE
Serie
S
PN
Pressure nom.
400 bar
D1
Diameter
10 mm
M1
Thread
18x1.5
L1
Length
36.5 mm
L2
Length
17.5 mm
SW1
Width across flats
22 mm
SW2
Width across flats
17 mm
E
Diameter
7.0 mm
KG
Weight
128 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices