Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GSV-..L/S - Bulkhead fittings
Bill of material
NC-GSV-22L 718.1500.220.20 4
TYPE
Type
NC-GSV-22L
MATNR
Mat.-Nr.
718.1500.220.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
M
Thread
30x2.0
M1
Thread
30x2.0
L1
Length
90.0 mm
L2
Length
16.5 mm
L3
Length
34.5
L6MIN
L6 min.
4.000 mm
L6MAX
L6 max.
16.000 mm
SW1
Width across flats
36 mm
SW2
Width across flats
36 mm
SW3
Width across flats
41 mm
E
Diameter
19.0 mm
KG
Weight
435 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices