Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GSV-..L/S - Bulkhead fittings
Bill of material
NC-GSV-18L 718.1500.180.20 3
TYPE
Type
NC-GSV-18L
MATNR
Mat.-Nr.
718.1500.180.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
18 mm
M
Thread
26x1.5
M1
Thread
26x1.5
L1
Length
80.0 mm
L2
Length
13.5 mm
L3
Length
32.5
L6MIN
L6 min.
3.000 mm
L6MAX
L6 max.
16.000 mm
SW1
Width across flats
32 mm
SW2
Width across flats
32 mm
SW3
Width across flats
36 mm
E
Diameter
15.0 mm
KG
Weight
345 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices