Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GSV-..L/S - Bulkhead fittings
Bill of material
NC-GSV-16S 718.1500.160.30 3
TYPE
Type
NC-GSV-16S
MATNR
Mat.-Nr.
718.1500.160.30
SERIE
Serie
S
PN
Pressure nom.
200 bar
D1
Diameter
16 mm
M
Thread
24x1.5
M1
Thread
24x1.5
L1
Length
91.0 mm
L2
Length
16.5 mm
L3
Length
31.5
L6MIN
L6 min.
3.000 mm
L6MAX
L6 max.
16.000 mm
SW1
Width across flats
30 mm
SW2
Width across flats
32 mm
SW3
Width across flats
32 mm
E
Diameter
12.0 mm
KG
Weight
345 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices