Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GSV-..L/S - Bulkhead fittings
Bill of material
NC-GSV-08L 718.1500.080.20 3
TYPE
Type
NC-GSV-08L
MATNR
Mat.-Nr.
718.1500.080.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
8 mm
M
Thread
14x1.5
M1
Thread
14x1.5
L1
Length
67.0 mm
L2
Length
8.0 mm
L3
Length
27.0
L6MIN
L6 min.
3.000 mm
L6MAX
L6 max.
16.000 mm
SW1
Width across flats
17 mm
SW2
Width across flats
19 mm
SW3
Width across flats
19 mm
E
Diameter
6.0 mm
KG
Weight
83 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices