Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-VSA-..L/S - Caps
Bill of material
NC-VSA-25S 718.1205.250.30
TYPE
Type
NC-VSA-25S
MATNR
Mat.-Nr.
718.1205.250.30
SERIE
Serie
S
PN
Pressure nom.
100 bar
D1
Diameter
25 mm
M1
Thread
36x2.0
L1
Length
46.0 mm
L2
Length
28.0 mm
L3
Length
30.0 mm
SW1
Width across flats
46 mm
SW2
Width across flats
41 mm
KG
Weight
448 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices