Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-VSA-..L/S - Caps
Bill of material
NC-VSA-12S 718.1205.120.30
TYPE
Type
NC-VSA-12S
MATNR
Mat.-Nr.
718.1205.120.30
SERIE
Serie
S
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
M1
Thread
20x1.5
L1
Length
32.0 mm
L2
Length
20.0 mm
L3
Length
20.0 mm
SW1
Width across flats
24 mm
SW2
Width across flats
22 mm
KG
Weight
78 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices