Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-VSA-..L/S - Caps
Bill of material
NC-VSA-12L 718.1205.120.20
TYPE
Type
NC-VSA-12L
MATNR
Mat.-Nr.
718.1205.120.20
SERIE
Serie
L
PN
Pressure nom.
250 bar
D1
Diameter
12 mm
M1
Thread
18x1.5
L1
Length
29.0 mm
L2
Length
17.0 mm
L3
Length
19.0 mm
SW1
Width across flats
22 mm
SW2
Width across flats
19 mm
KG
Weight
50 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices