Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GAV-..LM/SM - Straight female adaptor fittings
Bill of material
NC-GAV-22LM 26x1,5 718.1204.535.20
TYPE
Type
NC-GAV-22LM 26x1,5
MATNR
Mat.-Nr.
718.1204.535.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
M
Thread
26x1.5 mm
M1
Thread
30x2.0
L1
Length
54.0 mm
L2
Length
34.5 mm
L3
Length
21.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
32 mm
E
Diameter
19.0 mm
KG
Weight
215 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices