Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GAV-..LM/SM - Straight female adaptor fittings
Bill of material
NC-GAV-20SM 27x2,0 718.1204.506.30
TYPE
Type
NC-GAV-20SM 27x2,0
MATNR
Mat.-Nr.
718.1204.506.30
SERIE
Serie
S
PN
Pressure nom.
200 bar
D1
Diameter
20 mm
M
Thread
27x2.0 mm
M1
Thread
30x2.0
L1
Length
59.5 mm
L2
Length
34.5 mm
L3
Length
22.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
36 mm
E
Diameter
16.0 mm
KG
Weight
307 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices