Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GAV-..LM/SM - Straight female adaptor fittings
Bill of material
NC-GAV-14SM 20x1,5 718.1204.382.30
TYPE
Type
NC-GAV-14SM 20x1,5
MATNR
Mat.-Nr.
718.1204.382.30
SERIE
Serie
S
PN
Pressure nom.
300 bar
D1
Diameter
14 mm
M
Thread
20x1.5 mm
M1
Thread
22x1.5
L1
Length
51.5 mm
L2
Length
31.0 mm
L3
Length
19.0 mm
SW1
Width across flats
27 mm
SW2
Width across flats
27 mm
E
Diameter
10.0 mm
KG
Weight
148 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices