Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GAV-..LM/SM - Straight female adaptor fittings
Bill of material
NC-GAV-08SM 14x1,5 718.1204.198.30
TYPE
Type
NC-GAV-08SM 14x1,5
MATNR
Mat.-Nr.
718.1204.198.30
SERIE
Serie
S
PN
Pressure nom.
500 bar
D1
Diameter
8 mm
M
Thread
14x1.5 mm
M1
Thread
16x1.5
L1
Length
42.0 mm
L2
Length
26.0 mm
L3
Length
17.0 mm
SW1
Width across flats
19 mm
SW2
Width across flats
19 mm
E
Diameter
5.0 mm
KG
Weight
69 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices