Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GAV-..LM/SM - Straight female adaptor fittings
Bill of material
NC-GAV-06LM 10x1,0 718.1204.180.20
TYPE
Type
NC-GAV-06LM 10x1,0
MATNR
Mat.-Nr.
718.1204.180.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
6 mm
M
Thread
10x1.0 mm
M1
Thread
12x1.5
L1
Length
35.5 mm
L2
Length
19.5 mm
L3
Length
11.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
14 mm
E
Diameter
4.0 mm
KG
Weight
26 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices