Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GAV-..LR - Straight female adaptor fittings
Bill of material
NC-GAV-22LR 3.4 718.1201.768.20
TYPE
Type
NC-GAV-22LR 3.4
MATNR
Mat.-Nr.
718.1201.768.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
G
Thread
3/4 mm
M1
Thread
30x2.0
L1
Length
55.0 mm
L2
Length
35.5 mm
L3
Length
22.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
36 mm
E
Diameter
19.0 mm
KG
Weight
270 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices