Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GAV-..SR - Straight female adaptor fittings
Bill of material
NC-GAV-12SR 1.4 718.1201.380.30
TYPE
Type
NC-GAV-12SR 1.4
MATNR
Mat.-Nr.
718.1201.380.30
SERIE
Serie
S
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
G
Thread
1/4 mm
M1
Thread
20x1.5
L1
Length
46.5 mm
L2
Length
27.0 mm
L3
Length
16.0 mm
SW1
Width across flats
24 mm
SW2
Width across flats
22 mm
E
Diameter
8.0 mm
KG
Weight
106 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices