Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2
Bill of material
NC-GEV-22LR 1.2 WD 718.1171.764.20
TYPE
Type
NC-GEV-22LR 1.2 WD
MATNR
Mat.-Nr.
718.1171.764.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
G
Thread
1/2
M1
Thread
30x2.0
L1
Length
35.5 mm
L2
Length
16.5 mm
L3
Length
14.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
32 mm
E
Diamter
14.0 mm
KG
Weight
200 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices