Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2
Bill of material
NC-GEV-08LR 3.8 WD 718.1171.180.20
TYPE
Type
NC-GEV-08LR 3.8 WD
MATNR
Mat.-Nr.
718.1171.180.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
8 mm
G
Thread
3/8
M1
Thread
14x1.5
L1
Length
27.5 mm
L2
Length
12.5 mm
L3
Length
12.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
22 mm
E
Diamter
6.0 mm
KG
Weight
59 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices