Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2
Bill of material
NC-GEV-06LR 1.4 WD 718.1171.110.20
TYPE
Type
NC-GEV-06LR 1.4 WD
MATNR
Mat.-Nr.
718.1171.110.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
6 mm
G
Thread
1/4
M1
Thread
12x1.5
L1
Length
26.0 mm
L2
Length
10.0 mm
L3
Length
12.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
19 mm
E
Diamter
4.0 mm
KG
Weight
40 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices