Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-GV-..L/S - Straight fittings
Bill of material
NC-GV-06L 718.1020.060.20
TYPE
Type
NC-GV-06L
MATNR
Mat.-Nr.
718.1020.060.20
SERIE
Serie
L
PN
Pressure nom.
400 bar
D1
Diameter
6 mm
M1
Thread
12x1.5
L1
Length
42.0 mm
L2
Length
10.0 mm
SW1
Width across flats
14 mm
SW2
Width across flats
12 mm
E
Diameter
4.0 mm
KG
Weight
35 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices