Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
NC-MAV-..L-NPT/S-NPT - Manometer fittings NPT
Bill of material
NC-MAV-12SNPT 1.2 718.0231.400.30
TYPE
Type
NC-MAV-12SNPT 1.2
MATNR
Mat.-Nr.
718.0231.400.30
SERIE
Serie
S
PN
Pressure nom.
400 bar
D1
Diameter
12 mm
NPT
Thread
1/2 mm
M1
Thread
20x1.5
L1
Length
51.5 mm
L2
Length
32.5 mm
SW1
Width across flats
24 mm
SW2
Width across flats
27 mm
E
Diameter
8.0 mm
KG
Weight
142 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices